For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-MANO STAND U - Pressure gauges, CrNi steel, standard type, connection radial on bottom
Bill of material
K-07200486
DES
Identifier
K-07200486
MB
Measuring range
0 - 4,0 bar
D
Diameter
50 mm
A
Connection
G 1/4
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.